EvoFlat FSS A, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M

145B0302

EvoFlat FSSR A2 TPC-M o/front

Product details

Gross weight 13.7 Kilogram
Net weight 13 Kilogram
Volume 78.736 Liter
EAN 5702424285869

 

Application type Direct Heating & Instantaneous DHW
Connection direction Bottom
Contain batteries No
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 153 mm
Depth without cover [mm] 110 mm
Description EvoFlat FSSR A2 TPC-M o/front
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] 37 kW
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW HEX type XB06H-1 26
DHW pipe size Ø18
DHW re-circulation pump brand Wilo
DHW re-circulation pump type YONOS PARA Z15/7 RK
Differential pressure controller Integrated
Fitting Piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating control type Delta p controller
Heating controller name TPC-M
Height with cover [mm] 590 mm
Height without cover [mm] 590 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Copper
Insulation material Without
Manufacturer's name Danfoss
Mixing circuit - control Thermostat
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 600 mm
Package height [mm] 160 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks Insulated Flatstations
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type EvoFlat FSS A
Width with cover [mm] 545 mm
Width without cover [mm] 545 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality