Termix Solar, Type 2, DHW controller name: AVTB

144H1277

Product Type: Termix Solar, Type 2, 10 bar, 110 °C, AVTB

Product details

Gross weight 15 Kilogram
Net weight 14 Kilogram
Volume 0.041 Cubic meter
EAN 5706561008718

 

Application type Fresh water modules
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Cover option Without
DCW static pressure [bar] [Min] 1 bar
Description Termix Solar A+
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Thermostatic
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HEX DHW brazed/gasketed material Brazed copper
Pressure nominal primary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 791ee05b-2723-4c83-8924-17d6f6cb2e11
Station size type Type 2
Supply temperature construction [˚C] 110 °C
Type Termix Solar
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality