Akva Vita II VX, Type 1-2, Heating controller name: ECL 310/AHQM/AMV13, DHW controller name: PTC2+P

144B2497

This product has been discontinued.

Product Type: Akva Vita II VX, Type 1-2, 16 bar, 110 °C, Pressure independent control valve, PTC2+P

Product details

Gross weight 47 Kilogram
Net weight 45 Kilogram
EAN 5715162541371

 

Application type Indirect Heating & Instantaneous DHW
Description AKVA LUX II VX type 1/2 ECL310 No key
DHW Control type Flow-thermostatic
DHW controller name PTC2+P
DHW HEX type XB06H-1 40
Heating circuit - control Pressure independent control valve
Heating control type Electronic
Heating controller name ECL 310/AHQM/AMV13
Heating HEX type XB06H-1 26
HEX DHW brazing material Copper
HEX DHW type XB06H-1 40
HEX heating brazing material Copper
HEX heating type XB06H-1 26
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1-2
Supply temperature construction [˚C] 110 °C
Type Akva Vita II VX

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality