Vacon100 MM4 Motor Mount Flange

141F4231

ENC-QMMF-MM04

Product details

Gross weight 1.532 kg
Net weight 1.459 kg
Volume 0 l
EAN 5714853195848

Accessories for Vacon100 X

/Frame Size MM 04
/Product Group VACON
/Product Series VACON 100
/Segment Vacon 100X

Options

Options Enclosure related options

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality