SIN-0008-5-5-P,SINE-filt 8A 500V IP54

141F1343

Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 8 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 75 W
Degree of protection: IP54
Dimensions H x W x D: 133 x 256 x 230 mm
Weight: 11,2 kg

Product details

Gross weight 11.2 kg
Net weight 11.2 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series Sine-Wave Filter
Protection Class IP54

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality