RFI-0250-5-0, EMC filt 250A 500V IP00

141F1300

RFI-0250-5-0

Product details

Gross weight 7 kg
Net weight 7 kg
Dimension 300X230X125
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series EMC filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality