RFI-0061-5-IP54 EMC filt 61A 500V

141F1294

RFI-0061-5-IP54

Product details

Gross weight 8.399 kg
Net weight 8.2 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series EMC filter
Protection Class IP54

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality