DUT-0055-6-2-P, Du/dt 55A 690V IP21

141F1107

DUT-0055-6-2-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 55 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 120 W
Degree of protection: IP21
Dimensions H x W x D: 330 x 237 x 170 mm
Weight: 13,7 kg

Product details

Gross weight 13.7 kg
Net weight 13.7 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP21

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality