Product series |
+DAAU |
iC7-Automation |
|
Product group |
IC7-60 |
iC7-60 |
|
Product category |
EA |
Enclosed drive, air-cooled |
|
Product type |
3A |
3~, regenerative, AFE |
|
Mains voltage |
05 |
380-500 V AC |
|
Current rating |
-658A |
658 A |
|
Power rating |
355 |
355 kW/500 HP |
|
Protection rating |
E54 |
IP54/UL Type 12 |
|
EMC category |
F3 |
C3 category |
|
Integrated brake chopper |
+ACXX |
None |
|
Marine construction |
+AFXX |
None |
|
Extra environmental protection |
+AGCX |
Coated boards |
|
Communication interface, X1/X2 |
+BAMT |
Modbus TCP OS7MT |
|
Communication interface, X0 |
+BBEL |
Ethernet port, no protocol |
|
Standard I/O |
+BDC1 |
I/O and Relay Option OC7C1 |
|
Functional safety |
+BEF2 |
STO, SS1-t, fieldbus |
|
Control panel |
+BF20 |
Control Panel 2.8 OPX20 |
|
Option slot A |
+CAM0 |
Encoder/Resolver Option OC7M0 |
|
Option slot B |
+CBX0 |
None |
|
Option slot C |
+CCX0 |
None |
|
Option slot D |
+CDX0 |
None |
|
Option slot E |
+CEX0 |
None |
|
Option slot F |
+CFX0 |
None |
|
Customer specific application |
+DBXX |
None |
|
Additional drive features 1 |
+DD1X |
None |
|
Additional drive features 2 |
+DE2X |
None |
|
Additional drive features 3 |
+DF3X |
None |
|
Additional drive features 4 |
+DG4X |
None |
|
Additional drive features 5 |
+DH5X |
None |
|
High speed enabled |
+DI6X |
No |
|
Customization file package ID |
+EAXXXXXX |
No customization |
|
Product software ID |
+ECXXX |
Latest released version |
|
Technical documentation |
+EGXX |
None |
|
Documentation language |
+EHXX |
Multi-language |
|
Customer-specific label |
+EJXX |
None |
|
Language package |
+EL01 |
Global |
|
Shipping package |
+TAWP |
Wooden package |
|
Mains input device |
+GACO |
Mains contactor and switch |
|
Grounding Device Provision |
+GCXX |
None |
|
Motor heater control |
+IAXX |
None |
|
Cabinet heater |
+IBXX |
None |
|
Motor fan control |
+ICXX |
None |
|
Motor brake control |
+IDXX |
None |
|
Control Power Supply |
+IFCS |
24 VDC |
|
Service socket |
+IGXX |
None |
|
Auxillary voltage supply |
+IHAS |
AC supply terminals |
|
Door Signal lights |
+IIXX |
None |
|
Customer control terminals |
+IKXX |
Spring-type, standard |
|
Emergency stop push button |
+ILXX |
None |
|
Insulation monitoring |
+IMXX |
None |
|
Arc detection device |
+INXX |
None |
|
Busbar input |
+KAXX |
None |
|
DC terminals |
+KBXX |
None |
|
Mains cabling direction |
+KCIB |
Bottom-entry |
|
Motor cabling direction |
+KDOB |
Bottom-entry |
|
Common motor output terminals |
+KEXX |
None |
|
Cable entry plate |
+KFXX |
With standard glands |
|
Cabinet sequencing |
+KGXX |
Left to right |
|
Door mounting |
+KHXX |
Hinges on the right side |
|
Output filter |
+MAC2 |
Common-mode Filter OFXC1 |
|
Additional cabinets |
+NAXX |
None |
|
Air-cooling options |
+OAXX |
Standard |
|
Power unit service beam |
+QALS |
Lifting support for power unit |
|
UL compliance |
+VAXX |
No additional approvals |
|
Product specific marine cert. |
+VBXX |
None |
|
Customer specific option |
+VNXX |
None |
|
Frame designation |
A11C11 |
AE11+IE11 |
|
Modelcode01 |
|
IC7-60EA3A05-658AE54F3 |
|
Modelcode02 |
|
+BAMT |
|
Modelcode03 |
|
+BEF2+CAM0 |
|
Modelcode04 |
|
+DAAU |
|
Modelcode06 |
|
+EGXX |
|
Modelcode07 |
|
+GACO |
|
Modelcode08 |
|
+IFCS+IHAS |
|
Modelcode10 |
|
+MAC2 |
|
Modelcode11 |
|
+QALS |
|
Calculated Gross Weight [kg] |
|
1117.9 |
|
Calculated Net Weight [kg] |
|
987.9 |
|
ECCN EU |
Y901 |
Y901 |
|
ECCN US |
3A999.a |
3A999.a |
|
Calculated Package Weight |
|
130 |
|
check if complete |
OK |
OK |
|
Continous current IH (1/5min) |
547A (400VAC) / 490A (460VAC) |
547A (400VAC) / 490A (460VAC) |
|
Continous current IL (1/5min) |
658A (400VAC) / 590A (460VAC) |
658A (400VAC) / 590A (460VAC) |
|
Cooling type |
Air cooled |
Air cooled |
|
Enclosure rating |
IP54 |
IP54 |
|
HELP CHAR |
|
91D55A1611214 |
|
Help Counter |
|
1 |
|
Helping cstic for weight calc |
|
0 |
|
Input current in High Overload |
559A (400VAC) / 489A (480VAC) |
559A (400VAC) / 489A (480VAC) |
|
Input current in Low Overload |
500A (400VAC) / 559A (480VAC) |
500A (400VAC) / 559A (480VAC) |
|
Input frequency |
50/60Hz |
50/60Hz |
|
Input Voltage |
3~380-500VAC |
3~380-500VAC |
|
Main unit Depth [mm] |
|
685 |
|
Main unit Height [mm] |
|
2305 |
|
Main unit Width [mm] |
|
1208 |
|
Output frequency |
0-599Hz |
0-599Hz |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Product Hierarchy |
|
91D55A1611214 |
|
Product View (Default) |
|
Global (Standard) |
|
Product View (Switch) |
GLBL |
Global (Standard) |
|
Short circuit current rating |
65kA |
65kA |
|
STAT NO |
|
11214 |
|
Storage temperature |
-40...+70C |
-40...+70C |
|
Typecode Part 1 |
|
7ED-AUEA3A05-658AE54F3 |
|
Typecode Part 2 |
|
-000121212 |
|
Typical motor power PH2 (150%) |
250KW(400V)/350HP(460V) |
250KW(400V)/350HP(460V) |
|
Typical motor power PL (110%) |
355KW(400V)/500HP(460V) |
355KW(400V)/500HP(460V) |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|