OF7Z5-M-LC-07-1640-A1-E00-F4+ANN1+AO20

137G2538

L Filter OF7Z5 for System Modules
OF7Z5-M-LC-07-1640-A1-E00-F4+ANN1+AO20
Liquid-cooled
525-690 V AC 1640 A
AuxBus thermal protection
IP00/Open Type
L filter for Liq.c. 2xAM12L

Other options according to model code

Model code: OF7Z5-M-LC-07-1640-A1-E00-F4+ANN1+AO20
Re-configure

Product details

Gross weight 135.5 Kilogram
Net weight 114.5 Kilogram
EAN 5715253284910

 

Product View (Switch) GLBL Global (Standard)
Product series OF7Z5 L Filter OF7Z5
Product target -M System Modules
Cooling method -LC Liquid-cooled
Voltage class -07 525-690 V AC
Current rating -1640 1640 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/Open Type
EMC category -F4 C4 category
Coolant connector +ANN1 Push-in connector
Coolant hoses +AO20 2.0 m (6 ft)
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation L14L L filter for Liq.c. 2xAM12L
Salescode part 1 OF7Z5-M-LC-07-1640-A1-E00-F4 OF7Z5-M-LC-07-1640-A1-E00-F4
Salescode part 2 +ANN1+AO20 +ANN1+AO20
Typecode Part 1 OF7Z5-M-LC-07-1640-A1-E00-F4
Typecode Part 2 -000083468
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
HELP CHAR 91D53D7516276
Product Catalog NO_VIEW NO VIEW
Product View (Default) Global (Standard)
Product Hierarchy 91D53D7516276
Modelcode01 OF7Z5-M-LC-07-1640-A1-E00-F4
Modelcode02 +ANN1+AO20
Calculated Gross Weight [kg] 135.5
Calculated Net Weight [kg] 114.5
Vendor ERR01 Cannot Determine Vendor
Input Voltage 3x525-690VAC 3x525-690VAC
Input frequency 50/60 Hz 50/60 Hz
Switching frequency 8 kHz 8 kHz
Short circuit current rating SCCR: 100kA SCCR: 100kA
Enclosure rating IP00/OPEN TYPE IP00/OPEN TYPE
Liquid temp. Nominal load -10...45C -10...45C
Storage temperature -40...+70C -40...+70C
Cooling type Liquid Cooled Liquid Cooled
Main unit Width 309MM 309MM
Main unit Depth 298,5MM 298,5MM
Main unit Height 607MM 607MM
Options ACPWO Power options

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality