MCC107A15KS2U20BEB

134B5467

The new VLT® MCC 107 external filter series is specified specially for
the VLT® Midi Drive FC 280. These filters are designed as footprint
filters, where the filter can be mounted either underneath or next to
the VLT® Midi Drive.

Product details

Gross weight 1.85 kg
Net weight 1.85 kg
Volume 0 l

DD Power Options Class

Product Series VLT® FC 51 Power Option

POWER OPTIONS 280 SERIES

Frame Size K2
Phases 280 ser (S) Single phase
Power Size 2.2 kW / 3.0 HP
Product Group VLT® Midi Drive FC-
Series 280
Voltage Single phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality