IC2-30FA3N04-02A2E20F2-000060933

132L6129

iC2-30, Frequency converter air cooled
IC2-30FA3N04-02A2E20F2+ACXX
Three-phase, 380-480 V AC
2.2 A, 0.75 kW/1 HP,IP20/Open type
C2 category, No integrated brake chopper
Frame: MA01a
Other options according to model code

Model code: IC2-30FA3N04-02A2E20F2+ACXX

Product details

Gross weight 1.338 kg
Net weight 1.055 kg
Volume 0 l
EAN 5714853456710

iC2-Micro Frequency Converter - IC2MICRO

Product View (Switch) GLBL Global (Standard)
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Product type 3N Three-phase
Mains Voltage 04 380-480 V AC
Current Rating -02A2 2.2 A
Protection Rating E20 IP20/Open type
EMC Category F2 C2 category
Integrated brake chopper +ACXX No integrated brake chopper
Product series +DAMI iC2-Micro
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA01A MA01a
Power Rating K75 0.75 kW/1 HP
Typecode Part 1 IC2-30FA3N04-02A2E20F2
Typecode Part 2 -000060933
Product Catalog NO_VIEW NO VIEW
Modelcode01 IC2-30FA3N04-02A2E20F2
Modelcode02 +ACXX
Calculated Net Weight [kg] 1.1
Calculated Gross Weight [kg] 1.3
Salescode part 1 IC2-30FA3N04-02A2E20F2
Salescode part 2 +ACXX
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality