IC2-30FA1N02-09A6E20F0-000060918

132L6115

iC2-30, Frequency converter air cooled
IC2-30FA1N02-09A6E20F0+ACXX
Single-phase, 200-240 V AC
9.6 A, 2.2 kW/3 HP,IP20/Open type
C1 category, No integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA1N02-09A6E20F0+ACXX

Product details

Gross weight 2.3 kg
Net weight 1.6 kg
Volume 0 l
EAN 5714853456581

iC2-Micro Frequency Converter - IC2MICRO

Product View (Switch) GLBL Global (Standard)
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Product type 1N Single-phase
Mains Voltage 02 200-240 V AC
Current Rating -09A6 9.6 A
Protection Rating E20 IP20/Open type
EMC Category F0 C1 category
Integrated brake chopper +ACXX No integrated brake chopper
Product series +DAMI iC2-Micro
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA02A MA02a
Power Rating 2K2 2.2 kW/3 HP
Typecode Part 1 IC2-30FA1N02-09A6E20F0
Typecode Part 2 -000060918
Product Catalog NO_VIEW NO VIEW
Modelcode01 IC2-30FA1N02-09A6E20F0
Modelcode02 +ACXX
Calculated Net Weight [kg] 1.6
Calculated Gross Weight [kg] 1.9
Salescode part 1 IC2-30FA1N02-09A6E20F0
Salescode part 2 +ACXX
Vendor ERR01 Cannot Determine Vendor

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality