IC2-30FA1N02-04A2E20F0+ACXX

132L6111

iC2-30 Frequency converter air cooled
IC2-30FA1N02-04A2E20F0+ACXX
Single-phase 200-240 V AC
4.2 A 0.75 kW/1 HPIP20/Open type
C1 category No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N02-04A2E20F0+ACXX
Re-configure

Product details

Gross weight 1.405 Kilogram
Net weight 0.985 Kilogram
EAN 5714853456543

 

Product series +DAMI iC2-Micro
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Mains Voltage 02 200-240 V AC
Current Rating -04A2 4.2 A
Power Rating K75 0.75 kW/1 HP
Protection Rating E20 IP20/Open type
EMC Category F0 C1 category
Integrated brake chopper +ACXX No integrated brake chopper
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA01C MA01c
Modelcode01 IC2-30FA1N02-04A2E20F0
Modelcode02 +ACXX
Calculated Gross Weight [kg] 1.2
Calculated Net Weight [kg] 1
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Typecode Part 1 IC2-30FA1N02-04A2E20F0
Typecode Part 2 -000060916
Product Catalog NO_VIEW NO VIEW
DrivePro category EXCH Exchange Unit
Product type 1N Single-phase
Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC2-30FA1N02-04A2E20F0 IC2-30FA1N02-04A2E20F0
Salescode part 2 +ACXX +ACXX
STAT NO 12923
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality