FC-280PK55T4E20H1BXCXXXSFS1XAL

132L1975

Frequency converter
FC-280PK55T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
0.55 kW / 0.75 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

Model code: FC-280PK55T4E20H1BXCXXXSFS1XAL

Product details

Gross weight 2.8 kg
Net weight 2.5 kg
Volume 0 l
EAN 5714853413119

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size PK55 0.55 kW / 0.75 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SFS1 Funct. Safety over com
Software Language Pack X Standard language pack
Control Card AL Integrated PROFINET
Frame Size K1 K1
Typecode Part 1 FC-280PK55T4E20H1BXC
Typecode Part 2 XXXSFS1XAL
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 2.8
Calculated Net Weight [kg] 2.5
Intermittent Current (HO) [A] 2.7
Intermittent Current (HO) [A] 2.7
Continuous Current (HO) [A] 1.7
Continuous Current (HO) [A] 1.6
Power Loss HO [W] 25.2
kVA 1.2
Power 160% (HO) [KW] 0.55
Height [mm] 210
Width w/ no C options [mm] 75
Depth [mm] 168
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280PK55T4E20H1BXC
Modelcode02 XXXSFS1XAL
Recommended Plant ERR01

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality