7DP-059052-000012745

132H0009

NXP05905-G2L1SSB-A1A2D7B500+FL26+ARFIFF03+DPAP+DLRU

NXP05905-G2L1SSB-A1A2D7B500+FL26+ARFIFF03+DPAP+DLRU
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 590 Amp,IP21/NEMA1
Graphical panel
IEC61800-3, 2. enviroment
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Line voltage meas.
D Slot: 3RO(NO)
E Slot: No board
Manual: Russian
Frame 11
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP05905-G2L1SSB-A1A2D7B500+FL26+ARFIFF03+DPAP+DLRU

Product details

Gross weight 471 kg
Net weight 470 kg
Volume 0 l
EAN 5714853285570

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0590 590 Amp
Control Keypad G Graphical panel
Enclosure 2 IP21/NEMA1
EMC emission levels L IEC61800-3, 2. enviroment
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications B- Fiber+IntegrControl+varn.PCB
Shipping Package +GSWP Wooden packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C D7 Line voltage meas.
Option Slot D B5 3RO(NO)
Option Slot E 00 No board
Firmware language package +FL26 UK,RU,CN;Others
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLRU Russian
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR11 Frame 11
Power rating 315 315 kW/450 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-059052
Typecode Part 2 -000012745
Salestext FR1105905-2L
Modelcode01 NXP05905-G2L1SSB-
Modelcode02 A1A2D7B500
Modelcode03 +FL26
Modelcode04 +ARFIFF03
Modelcode05 +DPAP+DLRU
Calculated Net Weight [kg] 470
Calculated Gross Weight [kg] 471
Motor Power Low Overload [kW] 315
Motor Power High Overload [kW] 250
Dimensions WxHxD [mm] 794X2018X602
Continuous Current (NO) [A] 590
Continuous Current (HO) [A] 520
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-059052-118LCC
Stock Code 7DP-059052
check if complete OK
Calculated Net Weight 470
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality