FC-102P30KT4E55H2XGXXXXSXXXXA0BXCXXXXDX

131H2552

Frequency Converter
FC-102P30KT4E55H2XGXXXXSXXXXA0BXCXXXXDX

VLT® HVAC Drive FC-102
(P30K) 30 KW / 40 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
PROFIBUS DP MCA 101, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P30KT4E55H2XGXXXXSXXXXA0BXCXXXXDX
Re-configure

Product details

Gross weight 31.2 Kilogram
Net weight 27.64 Kilogram
Volume 105.71 Liter
EAN 5702427528253

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P30KT4E55H2XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Power 110% (NO) [KW] 30 30
Height [mm] 664,0 664,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 42.3 42.3
Power Loss NO [W] 698 698
Power Loss NO [W] 698 698
Continuous Current (NO) [A] 61 61
Intermittent Current (NO) [A] 67.1 67.1
Continuous Current (NO) [A] 52 52
Intermittent Current (NO) [A] 57.2 57.2
Calculated Gross Weight [kg] 31.2
Calculated Net Weight [kg] 27.64
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P30KT4E55H2XGX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality