MCC102A40KTME00B

130B2835

MCC102 DV / DT FILTER 200-690V 44A IP00
Degree of protection: IP00
Nominal power (200 - 240V): 7.5 kW
Nominal power (380 - 440V): 22 kW
Nominal power (441 - 500V): 22 kW
Nominal power (525 - 550V): 18.5 kW
Nominal power (551 - 690V): 22 kW
Max. Continuous rated current: 44 A
Max. Output frequency: 50 Hz
Max. Power loss: 37 W
Dimensions HxWxD: 295 (370) * x 115 x 170 mm
Weight: 4.6 kg

Product details

Gross weight 6 kg
Net weight 6 kg
Volume 5.767 l
EAN 5710107609130

DD Power Options Class

Product Series VLT® dU/dt filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality