MCC107 240V 3ph 2,2 & 480V 3ph 4,0kW M3

130B2531

reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It

Product details

Gross weight 5.4 kg
Net weight 5.4 kg
Volume 11.759 l
EAN 5710107609192

DD Power Options Class

Product Series VLT® FC 51 Power Option

POWER OPTIONS FC 051 SERIES

Micro Drive Series (051) 51
Phase+Mains+Power T4P4K0
T2P2K2

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality