MCC107 200V 1ph 0,18-0,75kW for M1

130B2522

This product has been discontinued.

The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.

Product details

Gross weight 1.9 kg
Net weight 1.9 kg
Volume 6.762 l
EAN 5710107609284

DD Power Options Class

Product Series VLT® FC 51 Power Option

POWER OPTIONS FC 051 SERIES

Mains Voltage (2) 200 - 240 VAC
Micro Drive Series (051) 51
Phase (S) Single phase
Power Rating (PK18) 0.18 KW / 0.25 HP
(PK37) 0.37 KW / 0.50 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality