Scroll compressor, SH380A4AAF

120H0253

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product details

Gross weight 178 Kilogram
Net weight 162.66 Kilogram
Volume 0.23 Cubic meter
EAN 5702428980821

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 380-415/3/50 460/3/60
Configuration code Single
Connection type Brazed
Description SH380-4
Diameter [mm] 333 mm
Discharge connection height [mm] 667 mm
Discharge connection pipe size [in] 1 1/8 in
Discharge connection size [in] 1 1/8 in
Drawing number 8556199
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Factory HP [bar] 0 bar
Factory LP [bar] 0 bar
Family SH
Fitting sleeve ODF
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 4 L
High value of nominal voltage at 50Hz [V] 400 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 440 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE and contain batteries No
IP protection class IP54 (with cable gland)
Length [mm] 371 mm
Low Side TS Max 52 °C
Low Side TS Min -35 °C
Low Side Volume 30.3 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 414 V
LRA 320 A
Max pressure (PS) - high side 48.7 bar
Max pressure (PS) - low side 31.1 bar
MCC 79 A
Model number SH380A4AAF
Motor protection Electronic protection module, 24 V ac
Mounting torque [Nm] 21 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 6.1 L
Oil drain 1/4'' flare
Oil equalization 2-1/4'' Rotolock
Oil reference 160SZ
Oil type POE
Packaging height [mm] 768 mm
Packaging length [mm] 570 mm
Packaging weight [Kg] 165 kg
Packaging width [mm] 475 mm
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Stud M5
Product group Hermetic compressors
Product Name Description Scroll compressor SH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 14.5 kg
Refrigerants R410A
Reverse rotation protection Electronic module
RLA 56.4 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. eeb683f7-470d-4d35-aa2c-d86e918b529b
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped module Electronic protection module mounted in terminal box
Shipped mounting Mounting kit with rigid grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 302 mm
Suction connection material -
Suction connection pipe size [in] 1 5/8 in
Suction connection size [in] 1 5/8 in
Swept volume [cm3] 345 cm³
Technology Scroll
Test dif [bar] [Max] 37 bar
Test HP [bar] [Max] 48.7 bar
Test LP [bar] [Max] 34.3 bar
Torque earth [Nm] 4 N-m
Torque power [Nm] 3 N-m
Total height [mm] 726 mm
Type SH380
UK RoHS compliance Out of scope
Viscosity [cP] 32 cP
Width [mm] 371 mm
Winding resistance for three-phase compressors with identical windings [Ohm] 0.418 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality