Optyma™ Slim Pack, OP-MSXM034MLW05G

114X7061

Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 85 Kilogram
Net weight 70 Kilogram
Volume 534.786 Liter
EAN 5702428562362

 

Air flow @ 50Hz [m³/h] 3300 m³/h
Applications MBP
China RoHS compliance Out of scope
Compressor model MLZ015T5
Compressor power supply [V] 230/1/50
Condenser Coil Internal Volume [L] 0.58 L
Condenser type D7
Connection type Solder
Contain batteries No
Description OP-MSXM034MLW05G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™ Slim Pack
Fan blade size [mm] 450 mm
Fan cowl/grill type B2
Fan current @ 50Hz [A] 0.47 A
Fan diameter [mm] 600 mm
Fan power consumption @ 50Hz [W] 110 W
Fan power output @ 50Hz [W] 68 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
HMBP Cooling capacity [kW] (R513A) 2.33 kW
HMBP Cooling capacity range [kW] (R513A) 1.3 to 3.7 kW
In scope of WEEE Yes
LBP Cooling capacity range [kW] (R452A) Not available for this condition / refrigerant
Length [mm] 464 mm
Liquid line connection [in] 1/2 in
Low value of voltage range at 60Hz [V] 220 V
MBP Cooling capacity [kW] (R449A) 3.69 kW
MBP Cooling capacity range [kW] (R449A) 1.5 to 3.7 kW
MCC 19 A
Min fuse rating [A] 20 A
Model number OP-MSXM034MLW05G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Overload relay type LRE22
Phase 1
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approval CE
Receiver volume [L] 3.4 L
Refrigerants R134a
R404A
R407A
R407F
R448A
R449A
R452A
R507A
R513A
RLA 12.2 A
SCIP dossier no. 517dd61a-f0c7-4249-8639-17b34a9dfce2
SCIP dossier product name OPTYMA W05
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 71 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 60 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 40 dBA
Speed Platform Fixed-speed
Suction connection size [in] 3/4 in
Technology Scroll
Total height [mm] 690 mm
Type Optyma™ Slim Pack W05
Version W05
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Width [mm] 1079 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality