Optyma™, OP-MCNC006NUA10G

114F1309

Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50

Product details

Gross weight 20 Kilogram
Net weight 16.85 Kilogram
Volume 75.52 Liter
EAN 5702428566742

 

Air flow @ 50Hz [m³/h] 518 m³/h
Applications MBP
Approval CE
EAC
China RoHS compliance Out of scope
Compressor model NUY60RAb
Compressor power supply [V] 230/1/50
Condenser type BG_3
Description OP-MCNC006NUA10G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan blade size [mm] 230 mm
Fan cowl/grill type Grill
Fan current @ 50Hz [A] 0.12 A
Fan diameter [mm] 230 mm
Fan power consumption @ 50Hz [W] 15 W
Fan power supply [V/Ph/Hz] 230/1/50
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
Low value of voltage range at 60Hz [V] 207 V
Model number OP-MCNC006NUA10G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Receiver approval CE
Receiver volume [L] 0.1 L
Refrigerants R290
RLA 2.2 A
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Type Optyma™ A10
UK RoHS compliance Out of scope
Version A10
Voltage 50Hz [V] 207 V
Voltage 50Hz [V] [Max] 253 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality