Accessories, Dry Mount Elements

109200

EPS-Randplatten W25 Devi-, cell Dry L100, Used for product: DEVIcell™

Product details

Gross weight 0.05 Kilogram
Net weight 0.05 Kilogram
EAN 5703466194560

 

Application Floor heating
Description EPS-Randplatten W25 Devi-, cell Dry L100
In scope of WEEE and contain batteries No
Package depth [mm] 1000 mm
Package height [mm] 250 mm
Package width [mm] 15 mm
Product group Accessories
Type Dry Mount Elements
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIcell™

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality