Rotary position sensor, DST X510, 180 °, Single, CAN-open

098G1002

Supply voltage [V] DC: 9 - 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DS180000HC11A00 0033X00

Product details

Gross weight 0.084 Kilogram
Net weight 0.07 Kilogram
Volume 0.253 Liter
EAN 5702428647182

 

Accessories NO
Actuator A
Angle/Channel 1 [°] 180 °
CE evaluated Yes
China RoHS compliance Out of scope
Circuit Type Single
Electrical connection Deutsch
Electrical connection size 6 pin
Electrical connection standard DT04-6P
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Output signal CAN-open
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CW
SCIP dossier no. a707096f-52fa-4871-9e91-55f08f6518d1
SCIP dossier product name GRA
Specification key DS180000HC11A00 0033X00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 9 V
Type DST X510

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality