UnoFloor Metering

088X4112

This product is not available in this store. Please contact your local Customer Service Center.

Stainless steel manifold 12 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, left version

Productdata

Bruto gewicht 30.25 Kilogram
Netto gewicht 26.25 Kilogram
Volume 82.998 Liter
EAN 5702424628888

 

Aantal vloerverwarming kranenblokaansluitingen 12
Actuator 230V
Application type UnoFloor
Balancing valve MTCV
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Description Stainless steel manifold 12 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, left version
Druk nominaal primair [bar] 6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE No
Meetering Prepared for water and energy meter
Pressure valve AB-PM set
Productgroep UnoFloors
REACH kandidatenlijst stoffen Lead (CAS no. 7439-92-1)
Regeling ICON Wiring center
Supply voltage [V] 230V Hz 50
Type UnoFloor Metering
Versie Left
Vloerverwarming kranenbloktype Stainless steel with flow meter and manual air vent
Voedingstemperatuur constructie [°C] 60 °C

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality