UnoFloor Metering

088X4108

Stainless steel manifold 8 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, left version

Product details

Gross weight 25 Kilogram
Net weight 21.5 Kilogram
Volume 82.998 Liter
EAN 5702424628840

 

Actuator 230V
Application type UnoFloor
Balancing valve MTCV
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Control ICON Wiring center
Description Stainless steel manifold 8 loops, DHW line MTCV DHW circulation, AB-PM, in cabinet, ICON Wiring center, left version
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
In scope of WEEE No
Meetering Prepared for water and energy meter
Number of floor heating manifold connections 8
Pressure nominal primary [bar] 6 bar
Pressure valve AB-PM set
Product group UnoFloors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type UnoFloor Metering
Version Left

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality