Floor Heating Controls, Danfoss Icon2™ 24V RT wired, Room Thermostat, 24 V, Number of channels: 0, In-wall

088U2125

24V Room Thermostat, In-wall 80x80, Wired 24V

Product details

Gross weight 150.72 Gram
Net weight 130.72 Gram
Volume 0.825 Liter
EAN 5715162300305

 

Actuator on radiator Yes
Adaptive learning Yes
App control enabled Yes
China RoHS compliance Out of scope
Cooling input Yes
Description 24V Room Thermostat, In-wall 80x80
Dual mode Yes
EEE category 5 small equipment (any external dimension 50 cm)
Fits into switch frames Yes
Floor sensor enabled Yes
Heating control type Room Thermostat
Humidity sensor No
In scope of WEEE Yes
In-wall Yes
Installation In-wall
Interfaces Wired 24V
IP protection class IP20
NC/NO Yes
Noiseless switching Yes
Number of channels 0
On-wall No
Output voltage [V] AC 24 V
Output voltage [V] DC 24 V
Product group Floor Heating Controls
Product height/depth [mm] 80 mm
Product length [mm] 80 mm
REACH Candidate List substances Lead monoxide (PbO, CAS no. 1317-36-8)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
SCIP dossier no. 1e4e8512-7c17-4719-8afc-8a90aa2773fb
SCIP dossier product name "24V wired thermostat"
Suitable for 230V or 24V actuators
Supply voltage [V] 24 V
Temperature control Yes
Temperature limitation Yes
Temperature set-back button Yes
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 5 °C
Transmission frequency [GHz] 2.4 GHz
Type Danfoss Icon2™ 24V RT wired
Usage Display
Valve excercise Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality