Gross weight | 3.83 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 17.222 Liter |
EAN | 5702425237607 |
Gross weight | 3.83 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 17.222 Liter |
EAN | 5702425237607 |
China RoHS compliance | Out of scope |
Description | FHM-C2 Shunt without FTC |
IP protection class | IP 44 |
Product group | FH- Mixing Shunts |
Pump energy class | A |
pump type | Grundfos UPM3 Auto 15-70 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 940d9489-05f7-455b-8959-a5fd5e15e6de |
SCIP dossier product name | FHM-C2 Shunt without FTC |
Type | Compact Mixing Shunts |
China RoHS compliance | Out of scope |
Description | FHM-C2 Shunt without FTC |
IP protection class | IP 44 |
Product group | FH- Mixing Shunts |
Pump energy class | A |
pump type | Grundfos UPM3 Auto 15-70 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 940d9489-05f7-455b-8959-a5fd5e15e6de |
SCIP dossier product name | FHM-C2 Shunt without FTC |
Type | Compact Mixing Shunts |