Accessories, Easy Installation Danfoss

088L0409

Tape aluminium 38mm x 50m, Used for product: ECpipeheat 10 V3 Ready-made; ECpipeheat 10 V2 Ready-made; EChotwatt; ECflex 10T; ECbasic 20S; ECiceguard 18 Ready-made; ECflex 18T; ECflex 20T; ECpipeheat 10 V2 Drum Goods; ECpipeheat 10 V3 Drum Goods

Product details

Gross weight 0.37 Kilogram
Net weight 0.343 Kilogram
Volume 0.489 Liter
EAN 5703466130216

 

China RoHS compliance Out of scope
Description Tape aluminium 38mm x 50m
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Length [m] 50 m
Package depth [mm] 20 mm
Package height [mm] 15 mm
Package width [mm] 3 mm
Packing quantity 1
Product description Tape aluminium 38MMX50M
Product group Accessories
Type Easy Installation Danfoss
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product ECflex 10T
ECflex 18T
ECflex 20T
ECbasic 20S
ECiceguard 18 Ready-made
EChotwatt
ECpipeheat 10 V2 Ready-made
ECpipeheat 10 V2 Drum Goods
ECpipeheat 10 V3 Ready-made
ECpipeheat 10 V3 Drum Goods
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality