TP5001RF + RX1-S V2, Batteries for thermostat + 230Vac for receiver, 5/2 Day Thermostat

087N7936

This product is not available in this store. Please contact your local Customer Service Center.

TP5001RF+RX1-S, Battery powered RF digital electronic programmable room thermostat and mains powered single channel RF receiver

Product details

Gross weight 465.4 Gram
Net weight 465.4 Gram
Volume 1.373 Liter
EAN 5715162419342

 

Ambient temperature [°C] [max] 40 °C
Application Room heating
Approval CE
UKCA
Automatic daylight saving Yes
Back lit display Yes
Backplate Industry Standard Backplate for RX1-S V2 Receiver
Ball hardness test [°C] 75 °C
Battery lifetime [Years] 2 yr
Battery type 2 x AA alkaline batteries
Built In sensor Yes
Category name 5/2 Day Thermostat
CE evaluated Yes
China RoHS compliance Out of scope
Clock display AM/PM or 24 hour display
Colour White RAL 9010
Control pollution Degree 2
Control type On/Off load compensation
Delayed start control Yes
Depth [mm] 30 mm
Description TP5001RF+RX1-S, Battery powered RF digital electronic programmable room thermostat and mains powered single channel RF receiver
Design standard EN 60730-2-9
Displays time or temperature Yes
EEE category 5 small equipment (any external dimension 50 cm)
Factory pre-set programmes Yes
Frequency [Hz] 50/60 Hz
Frost protection Yes
Height [mm] 86 mm
Holiday function Yes
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Low battery indicator Yes
Material ABS+PC, non-flammable
On/Off control Yes
On/off modulating control Yes
On/Offs Per Day 4
Optimum start control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product description TP5001RF + RX1-S V2
Product group Programmable Room Thermostats
Rated impulse voltage [kV] 2.5 kV
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remote sensor option No
RF frequency [MHz] 433.92 MHz
RF range [m] 30 m
Schedule type 5/2 day, 24 hour
SCIP dossier no. 1076e053-04a2-4646-987d-f4036bc6aef1
SCIP dossier product name Electronic programmable room thermostat
Service Interval timer Yes
Supply Type Batteries for thermostat + 230Vac for receiver
Temperature [°C] [Max] 35 °C
Temperature [°C] [Min] 5 °C
Type TP5001
UK RoHS compliance Yes
UNSPSC CODE 41112209
Warranty [Year] 5
Width [mm] 86 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality