TP5001M Prog Stat 230V, 230Vac, 5/2 Day Thermostat

087N7930

This product is not available in this store. Please contact your local Customer Service Center.

TP5001M, Mains powered digital electronic programmable room thermostat

Product details

Gross weight 0.207 Kilogram
Net weight 0.1 Kilogram
Volume 0.61 Liter
EAN 5702425239403

 

Ambient temperature [°C] [max] 40 °C
Application Room heating
Approval CE
UKCA
Automatic daylight saving Yes
Back lit display Yes
Backplate Custom Backplate
Ball hardness test [°C] 75 °C
Built In sensor Yes
Category name 5/2 Day Thermostat
CE evaluated Yes
China RoHS compliance Out of scope
Clock display AM/PM or 24 hour display
Colour White RAL 9010
Control pollution Degree 2
Control type On/Off modulating control
Delayed start control Yes
Depth [mm] 43 mm
Description TP5001M, Mains powered digital electronic programmable room thermostat
Design standard EN 60730-2-9
Displays time or temperature Yes
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Factory pre-set programmes Yes
Frequency [Hz] 50/60 Hz
Frost protection Yes
Height [mm] 86 mm
Holiday function Yes
In scope of WEEE Yes
Material ABS+PC, non-flammable
On/Off control Yes
On/off modulating control Yes
On/Offs Per Day 4
Optimum start control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product description TP5001M Prog Stat 230V
Product group Programmable Room Thermostats
Rated impulse voltage [kV] 2.5 kV
REACH Candidate List substances No
Remote sensor option No
Schedule type 5/2 day, 24 hour
Service Interval timer Yes
Supply Type 230Vac
Temperature [°C] [Max] 35 °C
Temperature [°C] [Min] 5 °C
Tolerance ±10%
Type TP5001
UK RoHS compliance Yes
UNSPSC CODE 41112209
Warranty [Year] 2
Width [mm] 86 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality