RET1001M, 230Vac, Dial Thermostat

087N6460

RET1001M,Mains powered dial room electronic thermostat

Product details

Gross weight 0.176 Kilogram
Net weight 0.106 Kilogram
Volume 0.65 Liter
EAN 5702425239335

 

Ambient temperature [°C] [max] 40 °C
Application Room heating
Approval CE
UKCA
Backplate Custom Backplate
Ball hardness test [°C] 75 °C
Category name Dial Thermostat
Colour White RAL 9010
Control pollution Degree 2
Control type On/Off modulating control
Depth [mm] 30 mm
Description RET1001M,Mains powered dial room electronic thermostat
Design standard EN 60730-2-9
EEE category 5 small equipment (any external dimension 50 cm)​
Frequency [Hz] 50/60 Hz
Frost protection Yes
Height [mm] 86 mm
In scope of WEEE Yes
Installation 3 Wire Installation
Label product Yes
Material ABS+PC, non-flammable
Media A
Number of channels 1
On/Off control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product description RET1001M
Product group Room Thermostats, RET
REACH Candidate List substances No
Status indicator Yes
Supply Type 230Vac
Switch type SPDT
Temperature limiter [°C] [Max] 35 °C
Temperature limiter [°C] [Min] 5 °C
Tolerance ±10%
Type RET1001
UNSPSC CODE 41112209
Warranty [Year] 2
Width [mm] 86 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality