ECL Application keys, P348

087H3843

ECL APPLICATION KEY P348

Product details

Gross weight 0.332 Kilogram
Net weight 0.009 Kilogram
Volume 0.054 Liter
EAN 5702428955171

 

Description ECL APPLICATION KEY P348
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type P348
Zone control No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality