ECL Application keys, A319

087H3831

ECL Application key A319 DE. Heating buffer and heating control

Product details

Gross weight 0.352 Kilogram
Net weight 0.3 Kilogram
Volume 1.123 Liter
EAN 5710104047799

 

Description ECL Application key A319 DE. Heating buffer and heating control
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank No
Hot-water storage tank system No
In scope of WEEE and contain batteries No
Instantaneous hot-water system No
Number of DHW circuits 0
Number of heating circuits 1
Number of motorized valves 0
Number of pumps 0
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type A319
Zone control No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality