ECL Application keys, A367

087H3825

Applikationskey A367 DE

Product details

Gross weight 0.36 Kilogram
Net weight 0.155 Kilogram
Volume 1.12 Liter
EAN 5710104033334

 

Approval CE
CE evaluated Yes
Description Applikationskey A367 DE
Design loose
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank No
Hot-water storage tank system Yes
In scope of WEEE and contain batteries No
Instantaneous hot-water system No
Number of DHW circuits 1
Number of heating circuits 2
Number of motorized valves 2
Number of pumps 5
Package depth [mm] 0 mm
Package height [mm] 0 mm
Package width [mm] 0 mm
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type A367
Zone control No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality