ESM-10, Sensor type: Room, Pt 1000

087B1164

ESM-10, Pt 1000 room temperature sensor

Product details

Gross weight 0.036 Kilogram
Net weight 0.023 Kilogram
Volume 0.132 Liter
EAN 5702421011331

 

Body material ABS
China RoHS compliance Out of scope
Description ESM-10, Pt 1000 room temperature sensor
Electrical connections terminals Terminal block for 2 wires in base part
EU RoHS compliance Yes
EU RoHS exemption clause No
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Label product Yes
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] -30 °C
Mounting version Wall mounting with screws
Product group Sensors
REACH Candidate List substances No
Sensor type Room
Temperature sensors type Pt 1000
Time constant 8 min
Type ESM-10
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality