Temperature sensor, MBT 5722, Pt

084Z5001

Sensor elem. resistance [Ohm]: 100, Output signal: Ohm

Product details

Gross weight 2.52 Kilogram
Net weight 1.622 Kilogram
Volume 22.772 Liter
EAN 5702423138036

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
China RoHS compliance Yes exceed limitations
Connection material Brass
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Box (metal/plastic)
Electrical connection size 3 terminals
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 275.59 in
Insertion length [mm] 7000 mm
Insertion type Variable
Output signal Ohm
Packing format Single pack
Process connection material Brass
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.18 in
Protection tube diameter [mm] 4.5 mm
Protection tube material AISI 316 Ti
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 5722
Type designation MBT 5722-003-070-0102-000-0000
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21
Wires [pcs] 3 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality