Temperature sensor insert, MBT 152, 100 mm, MBT 152-001-0100-00-0000

084Z4304

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Cable, Electrical connection size: 2 wire, Used for product: MBT 3252; MBT 5252

Product details

Gross weight 0.056 Kilogram
Net weight 0.052 Kilogram
Volume 0.078 Liter
EAN 5702423163731

 

CE evaluated Yes
China RoHS compliance Yes exceed limitations
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP00
EU RoHS compliance Yes with exemptions
Extension length [in] 1.97 in
Extension length [mm] 50 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 3.94 in
Insertion length [mm] 100 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Product group Accessories, sensors
Product Name Description Temperature sensor insert
Protection tube diameter [in] 0.24 in
Protection tube diameter [mm] 6 mm
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 152
Type designation MBT 152-001-0100-00-0000
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
15
18
19
21
Used for product MBT 3252
MBT 5252
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality