Case/room controller (EEV), AK-CC55 Single Coil

084B4182

Function: AKV, Pe, 5 Relays, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS; Optional LON, Packing format: Industrial pack, Quantity per packing format: 12

Product details

Gross weight 0.395 Kilogram
Net weight 0.325 Kilogram
Volume 1.874 Liter
EAN 5702428547444

 

Analog inputs (AI) [pc] 6 pc
Analog outputs (AO) [pc] 1 pc
Application area Refrigeration control
Approval C-TICK
CE
CE evaluated Yes
China RoHS compliance Out of scope
Communication built-in MODBUS
Communication card option LON RS485
Communication type MODBUS
Optional LON
Controller type Case Contr. Single Coil
Digital inputs (DI) [pc] 3 pc
Digital outputs (DO) [pc] 6 pc
Display on front No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Function AKV, Pe, 5 Relays
Further information 12 pc without terminals
Identical product 084B4082
In scope of WEEE Yes
Number of Evaporators max. 1 pc
Other RoHS documentation EAEU RoHS
Packing format Industrial pack
Power consumption [VA] 5 VA
Press. Transmitter support RATIOMETRIC
Product features CO2 compliant
Pe Signal
S2 Injection control
Product group Evaporator and room control
Product Name Description Case/room controller (EEV)
Quantity per packing format 12 pc
Sensor connection Screw terminals
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 115 V
Temp. sensor support NTC 5000
NTC10000
PTC 1000
Pt 1000
Type AK-CC55 Single Coil
Valve output type AKV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality