AMZ 112, 28 m³/h, Rp 3/4

082G5401

AMZ 112 ON/OFF, 2 vías, rosca int., 24V, DN20

Product details

Gross weight 1.098 Kilogram
Net weight 1.035 Kilogram
Volume 4 Liter
EAN 5710104079721

 

Application Domestic and commercial central heating
Application alternative VSP Solar energy plants
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 6 bar
Closing differential pressure (mixing) [bar] [Max] 6 bar
Connection size Rp 3/4
Connection types Internal thread
Contain batteries No
Description AMZ 112 ON/OFF 2-w int th 24V DN20
Diameter [mm] 20 mm
EU RoHS compliance Yes with exemptions
Kvs values [m³/h] 28 m³/h
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Circulation water
Medium alternative 2 Glycolic water up to 50%
Mounting version Free
Number of ports 2
Operating torque [Nm] 5 N-m
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9fa32728-1915-421d-86bc-7b5cdc83b5fe
SCIP dossier product name 082G5401
Spindle position None
Type AMZ 112
Valve ball material CW 614 N UNI EN 12164
Valve body material CW 617 N UNI EN 12165
Valve size DN 20
Valve stem material CW 614 N UNI EN 12164

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality