Electrical actuators, AMV 33, Supply voltage [V] AC: 230

082G3013

AMV 33 230V 3s/mm 10mm 450N

Product details

Gross weight 1.99 Kilogram
Net weight 1.886 Kilogram
Volume 3.468 Liter
EAN 5702421510612

 

Actuator speed [s/mm] 3 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 450 N
Control signal type 3-point
Description AMV 33 230V 3s/mm 10mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 12 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. ba737af3-a13a-4fab-9185-8d829833f6c1
SCIP dossier product name AMV(E) 33
Speed type Fast
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 10 mm
Supply voltage [V] AC 230 V
Turn time per 90° [s] 0 "
Type AMV 33
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality