Electrical actuators, AMV 13, Supply voltage [V] AC: 24

082G3004

AMV 13 24V 14s/mm 5mm 300N

Product details

Gross weight 0.879 Kilogram
Net weight 0.838 Kilogram
Volume 2.025 Liter
EAN 5702421507544

 

Actuator speed [s/mm] 14 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 300 N
Control signal type 3-point
Description AMV 13 24V 14s/mm 5mm 300N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 7 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. ebea89b0-e049-4151-bb9c-338b14868406
SCIP dossier product name AMV(E) 10/13
Speed type Standard
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 5 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AMV 13
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality