Electrical actuators, ABV, Supply voltage [V] AC: 230

082F0001

ABV NO-220V AKT

Product details

Gross weight 0.32 Kilogram
Net weight 0.308 Kilogram
Volume 0.541 Liter
EAN 5702421509289

 

Actuator speed [s/mm] 540 s/mm
Actuator type Thermo-pneumatic
Ambient temperature [°C] [max] 60 °C
Ambient temperature [°C] [min] 0 °C
Application flow temperature
China RoHS compliance Out of scope
Control signal type 2-point
Description ABV NO-220V AKT
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP41
In scope of WEEE and contain batteries No
Manual operation Yes
Power consumption [W] 9 W
Product group Electrical actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 47df829c-6842-4311-93e6-50be967c8c03
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Supply voltage [V] AC 230 V
Turn time per 90° [s] 0 "
Type ABV
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality