I/O module, AK-XM 102B

080Z0013

Function: Digital Inputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 16

Product details

Gross weight 357 Gram
Net weight 200 Gram
Volume 2.5 Liter
EAN 5702428078726

 

Application area Additional In- and Outputs
Approval C-TICK
CE
LLC CDC TYSK
UR
CE evaluated Yes
Communication type AK2 LOCAL BUS
Controller type Extension Module
Digital inputs (DI) [pc] 8 pc
Display on front No
Division 25
EEE category 5 small equipment (any external dimension < 50 cm)
Equipment Euro blocks
EU RoHS compliance Out of scope
Function Digital Inputs
Further information High voltage
In scope of WEEE Yes
Packing format Multi pack
PFAS content [Yes/No] No
Power consumption [VA] 1 VA
Product accessories Electron. control accessories
Product group I/O and communication modules
Product Name Description I/O module
Quantity per packing format 16 pc
REACH Candidate List substances No
Serviceable No
Type AK-XM 102B

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality