Electronic refrigerat. control, ERC 111A

080G3235

This product is not available in this store. Please contact your local Customer Service Center.

Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 54

Product details

Gross weight 0.096 Kilogram
Net weight 0.089 Kilogram
Volume 0.383 Liter
EAN 5702428471275

 

Analog inputs (AI) [pc] 2 pc
Application area Comm. fridges/freezers
Approval CE
CQC
EAC
ENEC
LLC CDC TYSK
NSF
cURus
CE evaluated Yes
China RoHS compliance Out of scope
Controller type Commercial Refrigeration
Digital inputs (DI) [pc] 1 pc
Digital outputs (DO) [pc] 1 pc
Display colour Red
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
7(a)
Frequency [Hz] 50/60 Hz
Other RoHS documentation EAEU RoHS
Packing format Industrial pack
Product accessories Electron. control accessories
Product group Temperature controllers
Product Name Description Electronic refrigerat. control
Quantity per packing format 54 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead titanium zirconium oxide (CAS no. 12626-81-2)
SCIP dossier no. 372ef40b-b6d8-45ed-969a-59127a6c2045
SCIP dossier product name ERC111A
Serviceable No
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type ERC 111A
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality