Program. controller, 8 relays, MCX08M2

080G0315

Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Industrial pack, Quantity per packing format: 24

Product details

Gross weight 0.482 Kilogram
Net weight 0.397 Kilogram
Volume 2.311 Liter
EAN 5702428945882

 

1 Primary battery SUM weight Kg 0.001
1 Primary battery weight Kg 0.001
Analog inputs (AI) [pc] 8 pc
Analog outputs (AO) [pc] 4 pc
Approval CE
EAC
LLC CDC TYSK
UL
Battery qty 1
Battery type or Name Lithium coin cell
Buzzer Yes
China RoHS compliance Yes
Communication type CANBUS
MODBUS
RS485
Connector kit Code No. 080G0180
Connector kit included No
Digital inputs (DI) [pc] 8 pc
Digital outputs (DO) [pc] 8 pc
Display type LCD
EEE category 5 small equipment (any external dimension 50 cm)​
Enclosure rating IP IP40
EU RoHS compliance Yes
EU RoHS exemption clause No
Frequency [Hz] 50/60 Hz
Function Programmable Controller
Identical product 080G0310
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Mounting method DIN rail
Packing format Industrial pack
Power consumption [W] 10 W
Product accessories Electron. control accessories
Product group Programmable controllers
Product Name Description Program. controller, 8 relays
Quantity per packing format 24 pc
REACH Candidate List substances No
Real time clock Yes
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type MCX08M2
Type designation MCX08M2
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality