Temperature sensor, ETN, 1.50 m

077F8726

Function: Cabinet sensor, Cable length [in]: 59.06

Product details

Gross weight 21.93 Gram
Net weight 21.7 Gram
Volume 0.197 Liter
EAN 5702428378512

 

Cable length [in] 59.06 in
Cable length [m] 1.5 m
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
Function Cabinet sensor
Number of terminals [pcs] 3 pc
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 120 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. bff3e2c3-5aad-40f0-b874-7eee67aaf788
SCIP dossier product name CSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184
Terminals connector RAST2.5 Edge connector
Type ETN
UK RoHS compliance Out of scope
Used for product ERC
ETC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality