Service thermostat; with accessoriess, B4

077B7002

Product Type: B4, Type designation: Service thermostat; with accessoriess, Used for product: Refrigerators; with manual defrost, Warm cut-in [°C]: 0.0, Warm cut-out [°C]: -7.5, Cold cut-out [°C]: -22.0, Cold cut-out [°C]: -22.0, Capillary tube length [mm]: 1300

Product details

Gross weight 140 Gram
Net weight 120 Gram
Volume 0.588 Liter
EAN 5702424006563

 

Approval CE
BEAB
EAC
LLC CDC TYSK
cURus
Capillary tube length [in] 51.2 in
Capillary tube length [mm] 1300 mm
China RoHS compliance Out of scope
Cold cut-in [°C] -12 °C
Cold cut-in [°F] 10.4 °F
Cold cut-out [°C] -22 °C
Cold cut-out [°F] -7.6 °F
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B4
Type designation Service thermostat
with accessoriess
UK RoHS compliance Out of scope
Used for product Refrigerators
with manual defrost
Warm cut-in [°C] 0 °C
Warm cut-in [°F] 32 °F
Warm cut-out [°C] -7.5 °C
Warm cut-out [°F] 18.5 °F
Warm defrost [°C] 6 °C
Warm defrost [°F] 42.8 °F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality