Thermostat, B4

077B4047

Product Type: B4, Type designation: Standard thermostat, Used for product: Refrigerators; with manual defrost, Warm cut-in [°C]: -4, Warm cut-out [°C]: -13, Cold cut-out [°C]: -22, Cold cut-out [°C]: -22, Capillary tube length [mm]: 1000

Product details

Gross weight 0.096 Kilogram
Net weight 0.09 Kilogram
Volume 0.309 Cubic decimeter
EAN 5702424012205

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Warm
Alt. Danfoss code1 (service) 077B4047
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 1000 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -11 °C
Cold cut-out [°C] -22 °C
Cold defrost [°C] 6 °C
Contain batteries No
EU RoHS compliance Out of scope
In scope of WEEE No
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 80 pc
REACH Candidate List substances No
Service thermostat for 077B4019
077B4020
077B4021
077B4032
077B4040
077B4043
077B4047
077B4048
077B4049
077B4052
077B4058
077B4059
077B4064
077B4067
077B4070
077B4071
077B4074
077B4077
077B4080
077B4088
Terminals 6,3 x 0,8 mm All
Type B4
Type designation Standard thermostat
UK RoHS compliance Out of scope
UL evaluated Yes
Used for product Refrigerators
with manual defrost
Warm cut-in [°C] -4 °C
Warm cut-out [°C] -13 °C
Warm defrost [°C] 6 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality